??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALFBK700-BA
Bill of material
0ALFBK700-BA
PN
Part Number
0ALFBK700-BA
DESC
Description
800V-Rated fuse for EV/HEV/ESS applications, 700A,stud mount with offset blade
CURRENT
Current
700 A
VOLTAGE
Voltage
800 DC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions