??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKHBK500-BA
Bill of material
0AKHBK500-BA
PN
Part Number
0AKHBK500-BA
DESC
Description
1000V-Rated fuse for EV/HEV/ESS applications, 500A, stud mount with offset blade
CR
Current Rating
500 A
VDC
Voltage
1000 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
aR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions