??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
08B1-1X4T-36-F
Bill of material
08B1-1X4T-36-F
PN
Part Number
08B1-1X4T-36-F
DESC
Description
MagJack 10/100BASE-T, 1X4, No LEDs, Tap Up, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Up
NOP
Number of Ports
1X4
SPEED
Speed
10/100BASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions