??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0863-2X4R-54-F
Bill of material
0863-2X4R-54-F
PN
Part Number
0863-2X4R-54-F
DESC
Description
MagJack 1000BaseT, 2X4, OG/Y, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
2X4
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions