??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0854-2X8R-66-F
Bill of material
0854-2X8R-66-F
PN
Part Number
0854-2X8R-66-F
DESC
Description
MagJack 1000BaseT, PoE, 2X8, No LED, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X8
SPEED
Speed
1000BASE-T
LED
No
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
PoE 15W
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions