??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0816_1x4t_32_f
Bill of material
0816-1X4T-32-F
PN
Part Number
0816-1X4T-32-F
DESC
Description
MagJack 1000BASE-T, 1X4, No LED, -40 to 85oC, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
N/A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions