??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
0770 Quick-Attack Foam Tube For High-Range TurboJet Nozzles
Bill of material
0770 Quick-Attack Foam Tube For High-Range TurboJet Nozzles
ORDERNO
0770 Quick-Attack Foam Tube For High-Range TurboJet Nozzles
BRAND
brand
Quick-Attack
COUNTRY_OF_MANUFACTURE
country of manufacture
LENGTH
length
16 34 (425.5 mm)
MATERIAL
material
Pyrolite
STYLE
style
0770
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
2 58 lbs (1.2 kg)
NAME
name
0770 Quick-Attack Foam Tube For High-Range TurboJet Nozzles
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions