??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
0730 AeroMaster12 Foam Tube
Bill of material
0730 AeroMaster12 Foam Tube
ORDERNO
0730 AeroMaster12 Foam Tube
BRAND
brand
AeroMaster
CERTIFICATION_S_
certification(s)
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
3170
FLOW__LPM_
flow (lpm)
12000
LENGTH
length
45 34 (1162 mm)
MATERIAL
material
Pyrolite
OPERATING_PRESSURE
operating pressure
10 (inlet of the monitor)
STYLE
style
0730
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
18.5 lbs (8.4 kg)
WIDTH
width
9 516 (237 mm)
NAME
name
0730 AeroMaster12 Foam Tube
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions