??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
0489 Plain Deluge Tip
Bill of material
0489 Plain Deluge Tip
ORDERNO
0489 Plain Deluge Tip
HEIGHT
height
4 (101 mm)
LENGTH
length
9'' (229 mm)
MATERIAL
material
Polished aluminum, cast or chrome
NAME
name
0489 Plain Deluge Tip
ORIFICE_OPTIONAL
orifice optional
1 14'', 1 38'', 1 34'', 2'', 2 14'' (32, 35, 44, 50, 57 mm) also available is a 1-18 (29 mm) with a 2-12 (65 mm) inlet
ORIFICE_STANDARD
orifice standard
1 12'' (38 mm)
STYLE
style
0489
TYPE
type
WARRANTY
warranty
WEIGHT
weight
3 lbs for brass, 1 lb for aluminum (1.4 kg for brass, .5kg for aluminum)
WIDTH
width
4 (101 mm)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions