??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cambridge IC
Description
0332007_0001_25mm_Type1_Linear_Sensor
Bill of material
UC2O1W99K
ORDERNO
UC2O1W99K
APPLICATIONS
applications
Motion control Actuator position feedback Precision front panel controls Valve position sensing Industrial potentiometer replacement LVDT replacement
DESCRIPTION
description
Basic linear sensors are robust, precise and simple. This set of sensors is also narrow - 10mm wide - which means they can fit in tight spaces. Standard sensors are available from 25mm to 300mm measuring length. The basic linear sensor is a Type 1 sensor (find out more about how sensors are classified and what this means for CTU selection in our FAQ). A single CAM204 Central Tracking Unit (CTU) chip can operate up to 4 Type 1 sensors, including a mix of linear and rotary.
FEATURES
features
Simple non-contact target Full absolute sensing Standard 4-layer PCB process Stable across temperature Highly repeatable
PERFORMANCE
performance
Up to 5mm Target Gap < ±0.25% Linearity Error at optimum Target Gap Position change < ±0.2mm across -40°C…85°C, ≤ 3.5mm Target Gap < ±0.25mm Position Offset Error Up to ±1mm Y Misalignment Can be installed 2mm from aluminium sheet
NAME
name
UC2O1W99K
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions