??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Cambridge IC
Description
033_2004_0001_21mm_Target
Bill of material
VPYXI4G7U
ORDERNO
VPYXI4G7U
APPLICATIONS
applications
NEMA8 stepper motor position feedback Actuator position feedback Motion control Valve position sensing Absolute optical encoder replacement
DESCRIPTION
description
This range of rotary sensors is for angle measurement over a full 360° of rotation. Sensors and targets both include central holes that allow a shaft to pass through them, and have a balanced design for immunity to misalignment. These compact through hole sensors can work as type 1 or type 4 sensors (find out more about how sensors are classified and what this means for CTU selection in our FAQ). A single CAM204 chip can process up to four of these sensors using type 1 circuitry, or up to two using type 4 circuitry.
FEATURES
features
Full absolute sensing over 360° Sensors... Built using conventional PCB fabrication Assembled sensors available from CambridgeIC Blueprints available for customers to build sensors themselves Connect to Type 4 circuitry - up to 2 sensors per CAM204 chip Also functions with Type 1 circuitry if 3 or 4 sensors per CAM204 chip are needed Targets... Base built using conventional 1-layer PCBs SMD transponder coils mounted to PCB in balanced configuration for immunity to misalignment SMD capacitor(s) to complete resonant circuit Buy from CambridgeIC or build from components Holes in sensors and targets e.g. for through shaft Repeatable across time and temperature
NAME
name
VPYXI4G7U
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions