??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
BBR Network
Description
00406
Bill of material
Z2M2FX0W9
ORDERNO
DESCRIPTION
description
The European assessed CONA® CME post-tensioning system is the ultimate multi-strand technology for all types of externally post-tensioned applications. The standard tendon sizes range from 1 to 73 strands. CONA CME can be applied for the prestressing of bridges, precast segmental construction and repair and strengthening works of all kind of structures.
KEY_FEATURES
key features
Standard tendon sizes from 1 to 73 strands, larger sizes on request Widest range of tendon sizes with the largest tendon forces available on the international marketplace Optimised for 15.7 mm diameter, 1, 860 MPa strand The most compact & light-weight system available utilizing an advanced proprietary load transfer element for very small tendon centre spacings and concrete edge distances at the anchorages Application of full post-tensioning force at very low concrete strengths (fcm, 0 = 19/23 MPa) Fixed couplers for joining tendons Smooth round tendon duct utilizing either galvanized steel or HDPE material The ducts can be injected with either a high performance BBR grout or grease/wax. Greased and HDPE sheathed monostrands in grout filled ducts are also possible Restressable & exchangeable tendons perfectly suited for long-term inspection and maintenance Fully encapsulated and electrically isolated tendons offer the highest level of corrosion protection possible European Technical Assessment and CE marking
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions